Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CJ34T608S N/A Open N/A 6 1/2 in N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A
CJ34T170S N/A Open N/A 170 mm N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A
CJ34T615S N/A Open N/A 6 15/16 in N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A
CJ34T700S N/A Open N/A 7 in N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A
CJ34T180S N/A Open N/A 180 mm N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A
CK09T107S N/A Open N/A 1 7/16 in N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 2.94 in74.7 mm N/A
CK09T108S N/A Open N/A 1 1/2 in N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 2.94 in74.7 mm N/A
CK09T040S N/A Open N/A 40 mm N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 2.94 in74.7 mm N/A
CK10T111S N/A Open N/A 1 11/16 in N/A 3.56 in90.4 mm N/A 1.36 in34.5 mm N/A 3.14 in79.8 mm N/A
CK10T112S N/A Open N/A 1 3/4 in N/A 3.56 in90.4 mm N/A 1.36 in34.5 mm N/A 3.14 in79.8 mm N/A
CK10T045S N/A Open N/A 45 mm N/A 3.56 in90.4 mm N/A 1.36 in34.5 mm N/A 3.14 in79.8 mm N/A
CK11T115S N/A Open N/A 1 15/16 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
CK11T050S N/A Open N/A 50 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
CK11T200S N/A Open N/A 2 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
CK12T055S N/A Open N/A 55 mm N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A
CK13T203S N/A Open N/A 2 3/16 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
CK13T204S N/A Open N/A 2 1/4 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
CK13T060S N/A Open N/A 60 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
CK15T207S N/A Open N/A 2 7/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK15T208S N/A Open N/A 2 1/2 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK15T065S N/A Open N/A 65 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK16T211S N/A Open N/A 2 11/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK16T212S N/A Open N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK16T070S N/A Open N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CK17T215S N/A Open N/A 2 15/16 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A
Unit of Measure
« 6 7 8 9 10 »