Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK32T140S N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A
CK34T513S N/A Open N/A 5 13/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T514S N/A Open N/A 5 7/8 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T515S N/A Open N/A 5 15/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T600S N/A Open N/A 6 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T150S N/A Open N/A 150 mm N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK36T160S N/A Open N/A 160 mm N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T605S N/A Open N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T606S N/A Open N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T607S N/A Open N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T608S N/A Open N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK38T170S N/A Open N/A 170 mm N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T613S N/A Open N/A 6 13/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T614S N/A Open N/A 6 7/8 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T615S N/A Open N/A 6 15/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T700S N/A Open N/A 7 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK40T180S N/A Open N/A 180 mm N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T702S N/A Open N/A 7 1/8 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T703S N/A Open N/A 7 3/16 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T704S N/A Open N/A 7 1/4 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK44T713S N/A Open N/A 7 13/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T200S N/A Open N/A 200 mm N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T714S N/A Open N/A 7 7/8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T715S N/A Open N/A 7 15/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T800S N/A Open N/A 8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
Unit of Measure
« 6 7 8 9 10 »