Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23926EMW20C3 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
23926EMW33 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
23926EMW33C3 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
23126EMW33 N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
23126EMW33C3 N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
23126EMW33C4 N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
23126KEMW33 N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
23126KEMW33C3 N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22226EMW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
22226EMW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
22226EMW33C4 N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
22226KEMW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
22226KEMW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
23226EMW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23226EMW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23226EMW841 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23226KEMW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23226KEMW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23226EMW841C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
22326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
22326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
22326KEMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
23326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A
23326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A
22326EMW33 N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
Unit of Measure
« 11 12 13 14 15 »