CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1 - 25 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 30 mm N/A 62 mm2.4409 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 89.997 mm3.5432 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A
N/A 45 mm N/A 85 mm3.3465 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
N/A 45 mm N/A 99.993 mm3.9367 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
1 - 25 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »