Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23230EMW33S2 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
23230EMW33W25 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
23230KEMW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
23230KEMW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
22330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330EMBW800W848AC4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A
22330EMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330EMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330EMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33C2 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22330KEMBW33W40I N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23932EMW33 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
23932EMW33C3 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
23932EMW33W94AC08 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A
23032EMC3 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
23032EMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A
Unit of Measure
« 16 17 18 19 20 »