Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22309KEMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
22309KEMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
22309EMW33 N/A 45 mm N/A 100 mm3.937 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
22309EMW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A
22210EMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A
22210EMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A
22210KEMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A
22210KEMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A
22310EMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310EMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310EMW800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310EMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310KEMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310KEMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310KEMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310EMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310EMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310KEMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22310KEMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A
22211EMC3 N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A
22211KEMW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A
22211EM N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A
22311EMW33W800 N/A 55 mm N/A 119.993 mm4.7241 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A
22311EMW33W800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A
22311EMW800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A
Unit of Measure
1 2 3 4 5 »