Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23234EMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EMW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234KEMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234KEMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22334EMBW33W800C4 | N/A 170 mm | N/A 359.993 mm14.173 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334KEMBW33W800C4 | N/A 170 mm | N/A 359.993 mm14.173 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334EMBW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334EMBW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334KEMBW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334KEMBW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334KEMBW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334EMBW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334EMBW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 22334EMBW33W29 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1300 rpm | N/A 1400 rpm |
N/A
|
| 23936EMW33 | N/A 180 mm | N/A 250 mm9.8425 in | N/A 907000 N204000 lbf | N/A 572000 N129000 lbf | N/A 1800 rpm | N/A 2200 rpm |
N/A
|
| 23936EMW33C3 | N/A 180 mm | N/A 250 mm9.8425 in | N/A 907000 N204000 lbf | N/A 572000 N129000 lbf | N/A 1800 rpm | N/A 2200 rpm |
N/A
|
| 23036EMW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036EMW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036KEMW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036KEMW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036KEMW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036EMW33C5 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036KEMW33W40IC4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23136EMW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136EMW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|