Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24140KEMBW33W40IC3 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A
24140EMBW33W40EC2 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A
24140EMBW33W69C2 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 800 rpm N/A 870 rpm N/A
23140EMBW33W29 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23240KEMBW33W800C4 N/A 200 mm N/A 359.993 mm14.173 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
22240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240EMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240EMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240KEMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240KEMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23240EMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240EMBW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240EMBW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240EMBW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240EMBW33SLE N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240KEMBW33 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240KEMBW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240KEMBW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
23240KEMBW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 940 rpm N/A 1000 rpm N/A
Unit of Measure
« 26 27 28 29 30 »