Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23244KEMBW906AC3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
23244EMBW33W29B N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
23244EMBW29W33C3 N/A 220 mm N/A 400 mm15.748 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 850 rpm N/A 940 rpm N/A
26344EMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
26344EMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
26344KEMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
26344KEMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
26344EMBW33W45AC4 N/A 220 mm N/A 420 mm16.535 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 660 rpm N/A 720 rpm N/A
22344EMBW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344EMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344EMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344EMBW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344KEMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344KEMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344KEMBW33W45AC7 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344KEMBW33W904C4 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
22344EMBW33W40W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 960 rpm N/A 1100 rpm N/A
23948EMW33 N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
23948EMW33C3 N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
23948EMW509C08 N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
23948EMW509C08C3 N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
23948KEMW33C4 N/A 240 mm N/A 320 mm12.5984 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A
23048EMW33 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23048EMW33C08 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23048EMW33C08C3 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
Unit of Measure
« 31 32 33 34 35 »