Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 24056EMBW33C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EMBW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EMBW33C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EMBW507C08S2C5 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEMBW33 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEMBW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEMBW33W40C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 4090000 N921000 lbf | N/A 2220000 N498000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23056YMBW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23156EMBW45CC08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156EMBW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156EMBW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156EMBW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW507C08C7 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW890 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEMBW890C6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEMBW898C4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW898XC5 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 24156EMBW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|