Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24156KEMBW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW40IW534C4 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW507C08C4 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW507W84 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW898W84W73 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156EMBW33W45AW69C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156EMBW33W40IW45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
24156KEMBW40IW534C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
22256EMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A
22256EMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A
22256KEMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A
22256KEMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A
23256EMBW507AC08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256EMBW507AC08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256EMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256EMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256KEMBW502W40IC3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256KEMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256KEMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
23256EMBW507C08C2 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A
22356EMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A
22356EMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A
22356KEMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A
Unit of Measure
« 36 37 38 39 40 »