Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22356KEMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A
23960EMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960EMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960EMBW509C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960EMBW509C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960EMBW509C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960KEMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960KEMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23960KEMBW507C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A
23060EMBW33 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW507W84W73 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060EMBW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060KEMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
23060KEMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A
24060EMBW33W25W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060EMBW33W25W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060EMBW33W25W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060EMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060EMBW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060EMBW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
24060KEMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A
Unit of Measure
« 41 42 43 44 45 »