Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23064EMBW507C08C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EMBW509C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EMBW509C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EMBW525C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW40IW534 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW40IW534C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW40IW534C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW507C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW507C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEMBW507C08C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 24064EMBW33W45A | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 5380000 N1210000 lbf | N/A 3130000 N703000 lbf | N/A 640 rpm | N/A 720 rpm |
N/A
|
| 24064EMBW33W45AC3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 5380000 N1210000 lbf | N/A 3130000 N703000 lbf | N/A 640 rpm | N/A 720 rpm |
N/A
|
| 24064EMBW33W45AC4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 5380000 N1210000 lbf | N/A 3130000 N703000 lbf | N/A 640 rpm | N/A 720 rpm |
N/A
|
| 24064KEMBW33W45AC3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 5380000 N1210000 lbf | N/A 3130000 N703000 lbf | N/A 640 rpm | N/A 720 rpm |
N/A
|
| 23064YMBW33W45AC3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm |
N/A
|
| 23064YMBW33W45AC4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm |
N/A
|
| 23164EMBW45CC08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW507C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW507C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW507C08C6 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW507C08C7 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW509C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EMBW509C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEMBW40IW534 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEMBW40IW534C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm |
N/A
|