Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23264EMBW25W507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 540 rpm |
N/A
|
| 22264EMBW33W45AW29C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 800 rpm | N/A 920 rpm |
N/A
|
| 23264KYMBW33W45A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KYMBW33W45AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264YMBW33W45A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264YMBW33W45AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23968EMBW33 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968EMBW33C3 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968EMBW33W40I | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968EMBW33W40IC3 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968EMBW509C08 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968EMBW509C08C3 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23968KEMBW33C3 | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm |
N/A
|
| 23068EMBW25W509C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EMBW507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EMBW507C08C3 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EMBW833W45A | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EMBW84W507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW40IW534 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW40IW534C4 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW507C08C3 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW507C08C4 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW507C08C6 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 24068EMBW33W45A | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 6540000 N1470000 lbf | N/A 3820000 N859000 lbf | N/A 580 rpm | N/A 650 rpm |
N/A
|