Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23268KYMBW906AC3 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268YMBW33W45A | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268YMBW33W45AC3 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268YMBW37W45B | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268KYMBW906AC4 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268YMBW915 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268YMBW915C3 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23972EMBW33 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW507C08 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW507C08C3 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW509C08 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW509C3 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW84W509C3 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972KEMBW507C08 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972KEMBW507C08C3 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972KEMBW507C08C4 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972EMBW33C2 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972KEMBW40IW534C4 | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23972KEMBW906A | N/A 360.000 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 790 rpm | N/A 940 rpm |
N/A
|
| 23072EMBW507C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EMBW507C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EMBW509C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EMBW509C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EMBW509C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EMDWEW919 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|