Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23072KEMBW507C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW507C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW507C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW906AC2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW906AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072KEMBW906AC4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 24072EMBW25W507C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 24072EMBW33W27W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 24072EMBW33W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 24072EMBW33W45AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 24072KEMBW33W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 24072KEMBW33W45AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 23072EMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 24072KEMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 610 rpm |
N/A
|
| 23172EMBW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EMBW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EMBW509C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EMBW509C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EMBW509C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEMBW33W97C6 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEMBW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEMBW507C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEMBW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEMBW906A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|