Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23184YMBW509C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
23184YMBW509C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
24184KYMBW33W45A N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
24184KYMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
24184KYMBW507W998C3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
24184YMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
24184YMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
23284KYMBW507AC08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284KYMBW507AC08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284KYMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284YMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23284YMBW507C08C2 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
23988EMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
23988EMBW33W45AC3 N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
23988KEMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
23088KYMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW507C08C7 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW906A N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
Unit of Measure
« 56 57 58 59 60 »