Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088YMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088YMBW507C08C2 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088YMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088YMBW509C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
23088YMBW509C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
24088KYMBW33W45A N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A
24088YMBW33W45AC3 N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A
24088YMBW33W45AW25C3 N/A 440 mm N/A 650 mm25.591 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW25DW534 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW25DW906A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW25W507C08C2 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A
23188KYMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW833W45A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW906A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW906AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188YMBW33W45AW25C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188YMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188YMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
23188YMBWEW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A
24188KYMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188KYMDW879B N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
Unit of Measure
« 56 57 58 59 60 »