Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24188YMBW21AW534C3 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188YMBW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188YMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188KYMBW33W40W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
24188KYMDW73W879B N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A
23288KYMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
23288YMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
23288YMBW507C08C2 N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
23288KYMBW906A N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
23288YMBW905C3 N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A
23992KYMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992KYMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992KYMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992YMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992YMBW33W45AC3 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992YMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992YMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23992KYMBW906AC3 N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A
23092KYMBW33W40W45AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092KYMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092KYMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW33W45A N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW509C08 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A
Unit of Measure
« 56 57 58 59 60 »