Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24092KYMBW33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
24092YMBW25W33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
24092YMBW27W45AW876AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
24092YMBW27W45AW876C7 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
24092YMBW33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A
24092YMBW848W8RW80BC6 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 390 rpm N/A 430 rpm N/A
23092KYMBW906A N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW29W33W45AC6 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23092YMBW29W33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A
23192KYMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192KYMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192KYMBW906AC3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBSW45AW202C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A
23192YMBW25W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A
23192YMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507C08C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507C08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507C08C6 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507W93XC08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW507W93XC08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW93XW534W8C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW93XW535W6RC4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A
23192YMBW98W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 440 rpm N/A
Unit of Measure
« 56 57 58 59 60 »