Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23296KYMBW906A N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
23296YMBW33W45A N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
23296YMBW507C08 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
23296YMBW507C08C3 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
23296KYMBW906AC3 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
23296YMBW33W45AC2 N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A
239/500KYMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
239/500KYMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
239/500YMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
239/500YMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
239/500YMBW509C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
239/500YMBW915C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 530 rpm N/A 620 rpm N/A
239/500KYMBW33C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A
230/500KYMBW906A N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
230/500KYMBW906AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
230/500YMBW25BW534 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
230/500YMBW25XW507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
230/500YMBW509C08 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
230/500YMBW509C08C3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
240/500KYMBW910C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A
240/500KYMBW911C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A
240/500YMBW25W507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A
240/500YMBW33W45A N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A
240/500YMBW33W45AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A
230/500KYMBW507C08C6 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
Unit of Measure
« 61 62 63 64 65 »