Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

232/500YMBW507AC08 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
239/530KYMBW507C08 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530KYMBW507C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530YMBW507C08 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530YMBW507C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530YMBW509C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 480 rpm N/A 560 rpm N/A
239/530YMBW903C08C3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530KYMBW906AC3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
239/530YMBW525AW89AC3 N/A 530 mm N/A 710 mm27.953 in N/A 6880000 N1550000 lbf N/A 3270000 N735000 lbf N/A 490 rpm N/A 570 rpm N/A
230/530KYMBW40IW534C3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A
230/530KYMBW507C08 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530KYMBW507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530KYMBW507C08C4 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530KYMBW906A N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530KYMBW906AC3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530YMBW507C08 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530YMBW507C08C2 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530YMBW507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530YMBW509C08 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
240/530KYMBW33W45A N/A 530 mm N/A 780 mm30.709 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A
240/530YMBW33W45A N/A 530 mm N/A 780 mm30.709 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A
240/530YMBW33W45AC3 N/A 530 mm N/A 780 mm30.709 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 360 rpm N/A
240/530YMDWEW919 N/A 530 mm N/A 780 mm30.709 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A
240/530YMDWEW919C6 N/A 530 mm N/A 780 mm30.709 in N/A 13700000 N3080000 lbf N/A 6770000 N1520000 lbf N/A 320 rpm N/A 350 rpm N/A
230/530KYMBW906AC4 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
Unit of Measure
« 61 62 63 64 65 »