Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/530YMBW25W507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
230/530YMBW509AC08C3 N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A
231/530KYMBW37W906A N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW37W906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW37W906AC4 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW905 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW905C3 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW905C4 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW906A N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530KYMBW906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530YMBW33W45 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530YMBW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530YMBW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
231/530YMBW33W45C6 N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A
241/530KYMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
241/530KYMDW879C7 N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
241/530YMDW37W45A N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
241/530KYMDW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
241/530KYMDW73W879 N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
241/530YMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A
232/530KYMBW906A N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A
232/530KYMBW906AC3 N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A
232/530KYMBW922 N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A
239/560KYMBW507C08 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A
239/560KYMBW507C08C3 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A
Unit of Measure
« 66 67 68 69 70 »