Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/630KYMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630KYMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBSW45AW202C2 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
230/630YMBW509C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
240/630KYMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A
240/630YMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMBW33W45AC7 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
240/630YMDWEW919C8 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A
230/630KYMBW906AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A
231/630KYMBW33W879C4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
231/630KYMBW37W906AC4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
231/630YMBW33W45C6 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
231/630YMDW916B N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
241/630KYMDW33W45A N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
241/630KYMDW879C7 N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
241/630KYMDW916 N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
239/670KYMBW507C08 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670KYMBW507C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW33W45AC3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW509C08 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW509C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
Unit of Measure
« 71 72 73 74 75 »