Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 239/670KYMBW906AC3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 11100000 N2500000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 230/670KYMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670KYMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670KYMBW906AC3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW17W896EC2 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 240/670YMBW33W45 | N/A 670 mm | N/A 980 mm38.583 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 250 rpm |
N/A
|
| 240/670YMBW33W45C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 250 rpm |
N/A
|
| 240/670YMBW33W45C6 | N/A 670 mm | N/A 980 mm38.583 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 230/670KYMBW906AC4 | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW29W33W45A | N/A 670 mm | N/A 980 mm38.583 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 231/670KYMBW507XC08 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm |
N/A
|
| 231/670KYMBW906B | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 231/670KYMBW922 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 231/670YMBW507C08C6 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 241/670KYMDW879C7 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW33W45A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW507C08C4 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW906AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 232/670KYMDW507C08 | N/A 670 mm | N/A 1220 mm48.032 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 232/670KYMDW906A | N/A 670 mm | N/A 1220 mm48.032 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 239/710KYMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|