Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE412BRHSAFQAATL N/A 4.75 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE412BXHSAFQAFS N/A 4.75 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE412BRHSAFQAFS N/A 4.75 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQA N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQA N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQAKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQAKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQARSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQARSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQAHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQAHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQAATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQAATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BXHSAFQAFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE415BRHSAFQAFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
MSE503BXHSAFQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BRHSAFQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BXHSAFQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BRHSAFQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BXHSAFQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BRHSAFQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BXHSAFQHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BRHSAFQHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BXHSAFQATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
MSE503BRHSAFQATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
Unit of Measure
« 6 7 8 9 10 »