CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE211BXHSAFQA-4B | Shaft Size N/A 2.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4B | Shaft Size N/A 2.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BXHSAFQA-4BKPS | Shaft Size N/A 2.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4BKPS | Shaft Size N/A 2.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BXHSAFQA-4BRSS | Shaft Size N/A 2.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4BRSS | Shaft Size N/A 2.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BXHSAFQA-4BHTPS | Shaft Size N/A 2.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4BHTPS | Shaft Size N/A 2.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BXHSAFQA-4BATL | Shaft Size N/A 2.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4BATL | Shaft Size N/A 2.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BXHSAFQA-4BFS | Shaft Size N/A 2.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE211BRHSAFQA-4BFS | Shaft Size N/A 2.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4B | Shaft Size N/A 2.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4B | Shaft Size N/A 2.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4BKPS | Shaft Size N/A 2.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4BKPS | Shaft Size N/A 2.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4BRSS | Shaft Size N/A 2.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4BRSS | Shaft Size N/A 2.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4BHTPS | Shaft Size N/A 2.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4BHTPS | Shaft Size N/A 2.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4BATL | Shaft Size N/A 2.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4BATL | Shaft Size N/A 2.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BXHSAFQA-4BFS | Shaft Size N/A 2.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE212BRHSAFQA-4BFS | Shaft Size N/A 2.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE215BXHSAFQA-4B | Shaft Size N/A 2.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|