Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE607BXHSAFQKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BXHSAFQRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BXHSAFQHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BXHSAFQATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BXHSAFQFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQ | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQ | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSAFQFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE608BRHSAFQFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE703BXHSAFQA | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BRHSAFQA | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BXHSAFQAKPS | N/A 7 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|