Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE215BRHSAFQA-4B | N/A 2.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4BKPS | N/A 2.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BRHSAFQA-4BKPS | N/A 2.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4BRSS | N/A 2.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BRHSAFQA-4BRSS | N/A 2.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4BHTPS | N/A 2.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BRHSAFQA-4BHTPS | N/A 2.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4BATL | N/A 2.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BRHSAFQA-4BATL | N/A 2.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4BFS | N/A 2.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BRHSAFQA-4BFS | N/A 2.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4B | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4B | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4BKPS | N/A 3 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4BKPS | N/A 3 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4BRSS | N/A 3 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4BRSS | N/A 3 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4BHTPS | N/A 3 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4BHTPS | N/A 3 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4BATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4BATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSAFQA-4BFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE300BRHSAFQA-4BFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE303BXHSAFQA | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQA | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|