Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE303BXHSAFQAKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQAKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSAFQARSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQARSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSAFQAHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQAHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSAFQAATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQAATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSAFQAFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE303BRHSAFQAFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQA | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQA | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQAKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQAKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQARSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQARSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQAHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQAHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQAATL | N/A 3.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQAATL | N/A 3.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BXHSAFQAFS | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE304BRHSAFQAFS | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSAFQA | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE307BRHSAFQA | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSAFQAKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A
|