Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE311BXHSAFQARSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BRHSAFQARSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BXHSAFQAHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BRHSAFQAHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BXHSAFQAATL | N/A 3 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BRHSAFQAATL | N/A 3 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BXHSAFQAFS | N/A 3 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE311BRHSAFQAFS | N/A 3 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQA | N/A 3.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQA | N/A 3.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQAKPS | N/A 3.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQAKPS | N/A 3.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQARSS | N/A 3.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQARSS | N/A 3.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQAHTPS | N/A 3.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQAHTPS | N/A 3.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQAATL | N/A 3.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQAATL | N/A 3.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BXHSAFQAFS | N/A 3.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE312BRHSAFQAFS | N/A 3.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQA | N/A 3.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BRHSAFQA | N/A 3.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQAKPS | N/A 3.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BRHSAFQAKPS | N/A 3.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQARSS | N/A 3.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|