Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
1 

Part Number

Description 

Bore Size 

Coupling Size

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

68514410219 N/A L050-HUB-1/4 RSB-NKW-N/LBL N/A 1/4 in N/A L050 N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A 0.625 in16 mm N/A 1.100 in27.94 mm N/A
68514410427 N/A L070-HUB-1/4 RSB-NKW-N/LBL N/A 1/4 in N/A L070 N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A 0.750 in19.00 mm N/A 1.230 in31.24 mm N/A
68514410695 N/A L075-HUB-1/4 RSB-NKW-N/LBL N/A 1/4 in N/A L075 N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A 0.875 in22.00 mm N/A 1.32 in33.53 mm N/A
68514410779 N/A L090-HUB-1/4 RSB-NKW N/A 1/4 in N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A 1.000 in25.00 mm N/A 1.34 in34.04 mm N/A
68514411095 N/A L095-HUB-7/16 RSB-NKW N/A 7/16 in N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A 1.125 in29.00 mm N/A 1.52 in38.61 mm N/A
68514462578 N/A L099-HUB-7/16-RSB-N/LBL N/A 7/16 in N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A 1.188 in30.00 mm N/A 1.770 in44.96 mm N/A
68514411525 N/A L100-HUB-7/16 RSB-NKW-N/LBL N/A 7/16 in N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A 1.375 in35.00 mm N/A 2.09 in53.09 mm N/A
68514462449 N/A L110-HUB-5/8-RSB-N/LBL N/A 5/8 in N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A 1.625 in41 mm N/A 2.56 in65.02 mm N/A
68514412123 N/A L150-HUB-5/8 RSB-N/LBL N/A 5/8 in N/A L150 N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 1.875 in48.00 mm N/A 2.75 in69.85 mm N/A
68514454033 N/A L190-HUB-3/4-RSB N/A 3/4 in N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A 2.125 in54.00 mm N/A 2.940 in74.68 mm N/A
68514456003 N/A L225-HUB-3/4-RSB N/A 3/4 in N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A 2.625 in67 mm N/A 3.180 in80.77 mm N/A
68514412584 N/A L276-HUB-7/8 RSB-NKW-N/SS N/A 7/8 in N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A 2.880 in73.00 mm N/A N/A
Unit of Measure
1