Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

52400D N/A 52000 N/A 4 in101.6 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
581D N/A 575 N/A 3.1875 in80.963 mm N/A 3.1549 in80.134 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
67388D N/A 67300 N/A 5 in127 mm N/A 3.625 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
67390D N/A 67300 N/A 5.25 in133.35 mm N/A 3.625 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
67790D N/A 67700 N/A 7 in177.8 mm N/A 3.5625 in90.488 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67985D N/A 67900 N/A 8.125 in206.375 mm N/A 3.4375 in87.313 mm N/A 95300 lbf424000 N N/A 197000 lbf876000 N N/A
688TD N/A 675 N/A 3.9453 in100.211 mm N/A 3.75 in95.25 mm N/A 56200 lbf250000 N N/A 86700 lbf386000 N N/A
71426D N/A 71000 N/A 4.25 in107.95 mm N/A 4 in101.6 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
71450D N/A 71000 N/A 4.5 in114.3 mm N/A 4 in101.6 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
74510D N/A 74000 N/A 5.1183 in130.005 mm N/A 4.8750 in123.825 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74512D N/A 74000 N/A 5.125 in130.175 mm N/A 4 in101.6 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74555D N/A 74000 N/A 5.5 in139.7 mm N/A 4.1875 in106.363 mm N/A 76700 lbf341000 N N/A 127000 lbf567000 N N/A
767D N/A 755 N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
779D N/A 775 N/A 3.875 in98.425 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
78251D N/A 78000 N/A 2.5 in63.5 mm N/A 2.5980 in65.989 mm N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A
78255D N/A 78000 N/A 2.5586 in64.988 mm N/A 2.5980 in65.989 mm N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A
782D N/A 775 N/A 4.125 in104.775 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
81601D N/A 81000 N/A 6 in152.4 mm N/A 3.625 in92.075 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
82680D N/A 82600 N/A 7 in177.8 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A
82680DG N/A 82600 N/A 7 in177.8 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A
82681D N/A 82600 N/A 7 in177.8 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A
82681DGW N/A 82600 N/A 7 in177.8 mm N/A 4.4375 in112.713 mm N/A 127000 lbf565000 N N/A 220000 lbf979000 N N/A
8576D N/A 8500 N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
8576DW N/A 8500 N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
868D N/A 855 N/A 4 in101.6 mm N/A 5.0000 in127.000 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A
Unit of Measure
1 2 3 4 5 »