Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM261049DWH N/A HM261000 N/A 13.125 in333.375 mm N/A 6.5625 in166.688 mm N/A 380000 lbf1690000 N N/A 691000 lbf3070000 N N/A
HM262749D N/A HM262700 N/A 13.625 in346.075 mm N/A 6.875 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A
HM262749DG N/A HM262700 N/A 13.625 in346.075 mm N/A 6.875 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A
HM265049DGW N/A HM265000 N/A 14.5 in368.3 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A
HM265049DW N/A HM265000 N/A 14.5 in368.3 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A
HM266449DGW N/A HM266400 N/A 15.125 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A
HM266449DW N/A HM266400 N/A 15.125 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A
HM959737DW N/A HM959700 N/A 12.0093 in305.036 mm N/A 7.8740 in200.000 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A
HM959738DW N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A
HM959739DW N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A
HM959740DW N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A
HM959741DW N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A
HM959744DW N/A HM959700 N/A 12.0140 in305.156 mm N/A 7.875 in200.025 mm N/A 321000 lbf1430000 N N/A 612000 lbf2720000 N N/A
L217845D N/A L217800 N/A 3.375 in85.725 mm N/A 1.75 in44.45 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A
L281149D N/A L281100 N/A 26 in660.4 mm N/A 6.9375 in176.213 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A
L540049D N/A L540000 N/A 7.75 in196.85 mm N/A 2.0626 in52.390 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A
LM119348D N/A LM119300 N/A 3.75 in95.25 mm N/A 2.25 in57.15 mm N/A 31400 lbf140000 N N/A 51100 lbf227000 N N/A
LM121948D N/A LM121900 N/A 4.25 in107.95 mm N/A 2.5625 in65.088 mm N/A 37800 lbf168000 N N/A 70200 lbf312000 N N/A
LM124449DW N/A LM124400 N/A 4.75 in120.65 mm N/A 2.8440 in72.238 mm N/A 47000 lbf209000 N N/A 85300 lbf379000 N N/A
LM245149DGW N/A LM245100 N/A 9 in228.6 mm N/A 3.75 in95.25 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A
LM245149DW N/A LM245100 N/A 9 in228.6 mm N/A 3.75 in95.25 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A
LM247748D N/A LM247700 N/A 9.625 in244.475 mm N/A 3.625 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A
LM247748DGW N/A LM247700 N/A 9.625 in244.475 mm N/A 3.625 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A
LM247748DW N/A LM247700 N/A 9.625 in244.475 mm N/A 3.625 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A
LM258648DGW N/A LM258600 N/A 12.5 in317.5 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A
Unit of Measure
« 6 7 8 9 10 »