Part Number |
Series |
O.D. (D) |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| DX317821 | N/A | N/A 14 in355.6 mm | N/A 4 in101.6 mm |
N/A
|
| DX334372 | N/A | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm |
N/A
|
| DX351408 | N/A | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm |
N/A
|
| DX352290 | N/A | N/A 24 in609.6 mm | N/A 4.8750 in123.825 mm |
N/A
|
| DX371163 | N/A | N/A 18.5 in469.9 mm | N/A 6.0000 in152.400 mm |
N/A
|
| DX458852 | N/A | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX608606 | N/A | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm |
N/A
|
| DX652320 | N/A | N/A 23.25 in590.55 mm | N/A 7.625 in193.675 mm |
N/A
|
| DX653686 | N/A | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm |
N/A
|
| DX712406 | N/A | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm |
N/A
|
| DX748779 | N/A | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm |
N/A
|
| DX833475 | N/A | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX844549 | N/A | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm |
N/A
|
| DX844558 | N/A | N/A 16 in406.4 mm | N/A 8 in203.2 mm |
N/A
|
| DX862300 | N/A | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm |
N/A
|
| DX878596 | N/A | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm |
N/A
|
| DX894223 | N/A | N/A 15 in381 mm | N/A 4.8750 in123.825 mm |
N/A
|
| DX908284 | N/A | N/A 20.25 in514.35 mm | N/A 5.5 in139.7 mm |
N/A
|
| DX979640 | N/A | N/A 12.5 in317.5 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX985046 | N/A | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm |
N/A
|
| H127715XD | N/A H127700 | N/A 9.0501 in229.873 mm | N/A 6.2992 in160 mm |
N/A
|
| H230822XD | N/A H230800 | N/A 10.25 in260.350 mm | N/A 6.75 in171.45 mm |
N/A
|
| H232214YD | N/A H232200 | N/A 10.3120 in261.925 mm | N/A 5.875 in149.225 mm |
N/A
|
| H235118YD | N/A H235100 | N/A 11.4370 in290.500 mm | N/A 6.5 in165.1 mm |
N/A
|
| H238116YD | N/A H238100 | N/A 12.5620 in319.075 mm | N/A 7.375 in187.325 mm |
N/A
|