Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

HM855419D N/A HM855400 N/A 20 in508 mm N/A 5 in127 mm N/A
HM921310D N/A HM921300 N/A 7.479 in189.967 mm N/A 2.130 in54.102 mm N/A
HM921310DV N/A HM921300 N/A 7.479 in189.967 mm N/A 2.130 in54.102 mm N/A
HM926710CD N/A HM926700 N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A
HM926710D N/A HM926700 N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A
HM926710DC N/A HM926700 N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A
K110108 N/A HH224300 N/A 12.25 in311.15 mm N/A 6.25 in158.750 mm N/A
K326068 N/A HH221400 N/A 10.25 in260.350 mm N/A 5.25 in133.35 mm N/A
K444677 N/A HH224300 N/A 10.25 in260.350 mm N/A 5.5 in139.7 mm N/A
K518331 N/A 385 N/A 4.7239 in119.987 mm N/A 1.9644 in49.896 mm N/A
L116110D N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A
L116110DC N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A
L116112DE N/A L116100 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A
L163110CD N/A L163100 N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A
L217810D N/A L217800 N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A
L217810DC N/A L217800 N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A
L217810DE N/A L217800 N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A
L225812D N/A L225800 N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A
L281110CD N/A L281100 N/A 32 in812.8 mm N/A 6.25 in158.750 mm N/A
L305610D N/A L305600 N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A
L305613DE N/A L305600 N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A
L319210D N/A L319200 N/A 5.125 in130.175 mm N/A 1.5625 in39.688 mm N/A
L327210D N/A L327200 N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A
L327210DC N/A L327200 N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A
L357010CD N/A L357000 N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A
Unit of Measure
« 21 22 23 24 25 »