Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

L432310DXX N/A L432300 N/A 8.0938 in205.583 mm N/A 1.7626 in44.770 mm N/A
L433710D N/A L433700 N/A 8.5 in215.9 mm N/A 1.875 in47.625 mm N/A
L476510CD N/A L476500 N/A 27.25 in692.15 mm N/A 5.375 in136.525 mm N/A
L507914D N/A L507900 N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A
L507914DC N/A L507900 N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A
L521910D N/A L521900 N/A 5.75 in146.05 mm N/A 1.5625 in39.688 mm N/A
L521910DC N/A L521900 N/A 5.75 in146.05 mm N/A 1.5625 in39.688 mm N/A
L521910DE N/A L521900 N/A 5.75 in146.05 mm N/A 2.125 in53.975 mm N/A
L540010D N/A L540000 N/A 10 in254 mm N/A 1.875 in47.625 mm N/A
L540010DC N/A L540000 N/A 10 in254 mm N/A 1.875 in47.625 mm N/A
L555210D N/A L555200 N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A
L555210DC N/A L555200 N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A
L610510D N/A L610500 N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A
L623110D N/A L623100 N/A 6 in152.4 mm N/A 1.5 in38.1 mm N/A
L623110DC N/A L623100 N/A 6 in152.4 mm N/A 1.5 in38.1 mm N/A
L624514D N/A L624500 N/A 6.375 in161.925 mm N/A 2.125 in53.975 mm N/A
L713012DC N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
L713012DE N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
L713012DEV N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
L814710D N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A
L814710DC N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A
L860010CD N/A L860000 N/A 16.375 in415.925 mm N/A 2.9375 in74.613 mm N/A
L882410CD N/A L882400 N/A 35.4301 in899.925 mm N/A 6.5355 in166.002 mm N/A
LL365310DC N/A LL365300 N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
LL365310XD N/A LL365300 N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
Unit of Measure
« 21 22 23 24 25 »