Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

LM665910CD N/A LM665900 N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A
LM739710CD N/A LM739700 N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A
LM742710CD N/A LM742700 N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A
LM742714D N/A LM742700 N/A 11.375 in288.925 mm N/A 3 in76.2 mm N/A
LM742715D N/A LM742700 N/A 11.4155 in289.954 mm N/A 3 in76.2 mm N/A
LM763811DC N/A LM763800 N/A 18.8125 in477.838 mm N/A 4.0625 in103.188 mm N/A
LM769310D N/A LM769300 N/A 22.5 in571.5 mm N/A 5.75 in146.05 mm N/A
LM772710CD N/A LM772700 N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A
LM778510D N/A LM778500 N/A 30 in762 mm N/A 6.6875 in169.863 mm N/A
LM844010DC N/A LM844000 N/A 11.625 in295.275 mm N/A 3.0625 in77.788 mm N/A
LM869410CD N/A LM869400 N/A 22.5 in571.5 mm N/A 4.375 in111.125 mm N/A
LM961510XD N/A LM961500 N/A 17.996 in457.098 mm N/A 4.125 in104.775 mm N/A
LM961511CD N/A LM961500 N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A
LM961511D N/A LM961500 N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A
LM986910D N/A LM986900 N/A 54.0000 in1371.600 mm N/A 11.2500 in285.750 mm N/A
M224710D N/A M224700 N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A
M224710DA N/A M224700 N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A
M224710DC N/A M224700 N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A
M227418XD N/A M227400 N/A 8.375 in212.725 mm N/A 5.5 in139.7 mm N/A
M231610CD N/A M231600 N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A
M231610DA N/A M231600 N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A
M231611D N/A M231600 N/A 8.75 in222.25 mm N/A 3.25 in82.55 mm N/A
M231611DC N/A M231600 N/A 8.75 in222.25 mm N/A 3.25 in82.55 mm N/A
M231614DC N/A M231600 N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A
M231616XD N/A M231600 N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A
Unit of Measure
« 26 27 28 29