Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

M270710CD N/A M270700 N/A 25 in635 mm N/A 8.125 in206.375 mm N/A
M270720D N/A M270700 N/A 25.5876 in649.925 mm N/A 8.125 in206.375 mm N/A
M271610D N/A M271600 N/A 26 in660.4 mm N/A 6.75 in171.45 mm N/A
M271610DC N/A M271600 N/A 26 in660.4 mm N/A 6.75 in171.45 mm N/A
M272710CD N/A M272700 N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A
M272710D N/A M272700 N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A
M274110CD N/A M274100 N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110D N/A M274100 N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110DC N/A M274100 N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110DV N/A M274100 N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A
M276410CD N/A M276400 N/A 29.995 in761.873 mm N/A 9.7500 in247.650 mm N/A
M276410D N/A M276400 N/A 29.995 in761.873 mm N/A 9.7500 in247.650 mm N/A
M276410DC N/A M276400 N/A 29.995 in761.873 mm N/A 9.7500 in247.650 mm N/A
M278710CD N/A M278700 N/A 32 in812.8 mm N/A 10.375 in263.525 mm N/A
M278710CDV N/A M278700 N/A 32 in812.8 mm N/A 10.375 in263.525 mm N/A
M278710D N/A M278700 N/A 32 in812.8 mm N/A 10.375 in263.525 mm N/A
M281610CD N/A M281600 N/A 36.7500 in933.450 mm N/A 11.875 in301.625 mm N/A
M282210CD N/A M282200 N/A 38.0000 in965.200 mm N/A 12.25 in311.150 mm N/A
M283410CD N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A
M283410D N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A
M541310CD N/A M541300 N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A
M667910D N/A M667900 N/A 21.5 in546.1 mm N/A 5.6875 in144.463 mm N/A
M667910XD N/A M667900 N/A 21.5 in546.1 mm N/A 5.6875 in144.463 mm N/A
M667911D N/A M667900 N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A
M667911DC N/A M667900 N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A
Unit of Measure
« 26 27 28 29