Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

28921D N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A
28921DC N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A
291751CD N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A
291751DC N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A
291753CD N/A 290000 N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A
292668CD N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A
292668D N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A
295192CD N/A 295000 N/A 19.25 in488.95 mm N/A 7.75 in196.850 mm N/A
295192D N/A 295000 N/A 19.25 in488.95 mm N/A 7.75 in196.850 mm N/A
295192DC N/A 295000 N/A 19.25 in488.95 mm N/A 7.75 in196.850 mm N/A
29526D N/A 29500 N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A
29622D N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
29622DC N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
29622DV N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
29820D N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A
29820DC N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A
327357D N/A 327000 N/A 35.5 in901.7 mm N/A 8.3750 in212.725 mm N/A
327357DC N/A 327000 N/A 35.5 in901.7 mm N/A 8.3750 in212.725 mm N/A
328268D N/A 328000 N/A 26.996 in685.698 mm N/A 9.2500 in234.950 mm N/A
328268DC N/A 328000 N/A 26.996 in685.698 mm N/A 9.2500 in234.950 mm N/A
333203CD N/A 333000 N/A 20.25 in514.35 mm N/A 6.0000 in152.400 mm N/A
33462D N/A 33000 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A
33462DC N/A 33000 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A
33472DC N/A 33000 N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A
33821D N/A 33800 N/A 3.75 in95.25 mm N/A 2.0624 in52.385 mm N/A
Unit of Measure
1 2 3 4 5 »