Part Number |
Series |
O.D. (D) |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 33821DC | N/A 33800 | N/A 3.75 in95.25 mm | N/A 2.0624 in52.385 mm |
N/A
|
| 3423D | N/A 3400 | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 3424YD | N/A 3400 | N/A 3.25 in82.55 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 34478D | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm |
N/A
|
| 34478DC | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm |
N/A
|
| 353D | N/A 355 | N/A 3.548 in90.119 mm | N/A 1.75 in44.45 mm |
N/A
|
| 353DC | N/A 355 | N/A 3.548 in90.119 mm | N/A 1.75 in44.45 mm |
N/A
|
| 354ED | N/A 355 | N/A 3.3458 in84.983 mm | N/A 1.75 in44.45 mm |
N/A
|
| 362XD | N/A 365 | N/A 3.5427 in89.985 mm | N/A 1.9665 in49.949 mm |
N/A
|
| 363D | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6563 in42.070 mm |
N/A
|
| 363DC | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6563 in42.070 mm |
N/A
|
| 364XD | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 36620D | N/A 36600 | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm |
N/A
|
| 36620DC | N/A 36600 | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm |
N/A
|
| 36920CD | N/A 36900 | N/A 8.9375 in227.013 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 3729D | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 3729DC | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 372D | N/A 375 | N/A 3.937 in100 mm | N/A 1.5626 in39.69 mm |
N/A
|
| 372XD | N/A 375 | N/A 3.937 in100 mm | N/A 1.5626 in39.69 mm |
N/A
|
| 37626D | N/A 37000 | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 37626DC | N/A 37000 | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 384CD | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384D | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DC | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DRB | N/A 385 | N/A 4.125 in104.775 mm | N/A 1.562 in39.675 mm |
N/A
|