Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| X32210M | N/A 32210M | N/A 50 mm1.9685 in | N/A 23.000 mm0.9055 in | N/A 99800 N22400 lbf | N/A 118000 N26500 lbf |
N/A
|
| X32310 | N/A 32310 | N/A 50 mm1.9685 in | N/A 40.000 mm1.5748 in | N/A 187000 N42000 lbf | N/A 211000 N47500 lbf |
N/A
|
| X33010 | N/A 33010 | N/A 50 mm1.9685 in | N/A 24.000 mm0.9449 in | N/A 95500 N21500 lbf | N/A 112000 N25300 lbf |
N/A
|
| X33110 | N/A 33110 | N/A 50 mm1.9685 in | N/A 26.000 mm1.0236 in | N/A 115000 N25800 lbf | N/A 125000 N28100 lbf |
N/A
|
| X33210 | N/A 33210 | N/A 50 mm1.9685 in | N/A 32.000 mm1.2598 in | N/A 154000 N34600 lbf | N/A 166000 N37300 lbf |
N/A
|
| XA32210M | N/A 32210M | N/A 50 mm1.9685 in | N/A 23.000 mm0.9055 in | N/A 118000 N26600 lbf | N/A 118000 N26500 lbf |
N/A
|
| XAA32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAB-32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAD32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAE32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XLA33211 | N/A 33211 | N/A 50 mm1.9685 in | N/A 33.500 mm1.3189 in | N/A 192000 N43200 lbf | N/A 202000 N45300 lbf |
N/A
|
| X30210UM | N/A | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A | N/A |
N/A
|
| X30210UM | N/A | N/A 50 mm1.9685 in | N/A 20.000 mm0.7874 in | N/A | N/A |
N/A
|
| X32310M | N/A 32310 | N/A 50 mm1.9685 in | N/A 40.000 mm1.5748 in | N/A 187000 N42000 lbf | N/A 211000 N47500 lbf |
N/A
|
| X33210M | N/A 33210 | N/A 50 mm1.9685 in | N/A 32.000 mm1.2598 in | N/A 154000 N34600 lbf | N/A 166000 N37300 lbf |
N/A
|
| XGA33211 | N/A 33211 | N/A 50.815 mm2.0006 in | N/A 35.000 mm1.3780 in | N/A 192000 N43200 lbf | N/A 202000 N45300 lbf |
N/A
|
| XGA30210 | N/A 30210 | N/A 52.000 mm2.0472 in | N/A 20.000 mm0.7874 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| JH307749 | N/A H307700 | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 249000 N56000 lbf | N/A 251000 N56500 lbf |
N/A
|
| JH307749H | N/A H307700 | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 249000 N56000 lbf | N/A 251000 N56500 lbf |
N/A
|
| JLM506848E | N/A LM506800 | N/A 55 mm2.1654 in | N/A 26.000 mm1.0236 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849 | N/A LM506800 | N/A 55 mm2.1654 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849A | N/A LM506800 | N/A 55 mm2.1654 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JM207049 | N/A M207000 | N/A 55 mm2.1654 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| JM207049A | N/A M207000 | N/A 55 mm2.1654 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| JW5549 | N/A JW5500 | N/A 55 mm2.1654 in | N/A 31.000 mm1.2205 in | N/A 172000 N38700 lbf | N/A 175000 N39200 lbf |
N/A
|