Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 14121 | N/A 14000 | N/A 1.19 in30.226 mm | N/A 1.0210 in25.933 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| M86648 | N/A M86600 | N/A 1.2187 in30.955 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| M86648A | N/A M86600 | N/A 1.2187 in30.955 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| 1674 | N/A | N/A 1.2450 in31.623 mm | N/A 0.8125 in20.638 mm | N/A 11800 lbf52500 N | N/A 13000 lbf57900 N |
N/A
|
| 02475 | N/A 02400 | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02475A | N/A 02400 | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 13300 lbf59100 N | N/A 15800 lbf70200 N |
N/A
|
| 02476 | N/A 02400 | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02875 | N/A 02800 | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 02876 | N/A 02800 | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 08125 | N/A 08000 | N/A 1.25 in31.75 mm | N/A 0.5937 in15.080 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A
|
| 14123A | N/A 14000 | N/A 1.25 in31.75 mm | N/A 1.0520 in26.721 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14123AA | N/A 14000 | N/A 1.25 in31.75 mm | N/A 1.0520 in26.721 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14124 | N/A 14000 | N/A 1.25 in31.75 mm | N/A 0.771 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14125A | N/A 14000 | N/A 1.25 in31.75 mm | N/A 0.771 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 15123 | N/A 15000 | N/A 1.25 in31.75 mm | N/A 0.75 in19.05 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15125 | N/A 15000 | N/A 1.25 in31.75 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15126 | N/A 15000 | N/A 1.25 in31.75 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 16579 | N/A | N/A 1.25 in31.75 mm | N/A 0.875 in22.225 mm | N/A 15000 lbf66700 N | N/A 17500 lbf77900 N |
N/A
|
| 23491 | N/A | N/A 1.25 in31.75 mm | N/A 1.0625 in26.988 mm | N/A 18100 lbf80700 N | N/A 20500 lbf91000 N |
N/A
|
| 23685 | N/A | N/A 1.25 in31.75 mm | N/A 1.0620 in26.975 mm | N/A 20100 lbf89400 N | N/A 22900 lbf102000 N |
N/A
|
| 2475 | N/A 2470 | N/A 1.25 in31.75 mm | N/A 0.9375 in23.813 mm | N/A 15200 lbf67600 N | N/A 16500 lbf73300 N |
N/A
|
| 2580 | N/A 2500 | N/A 1.25 in31.75 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2580A | N/A 2500 | N/A 1.25 in31.75 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2582 | N/A 2500 | N/A 1.25 in31.75 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2783 | N/A 2700 | N/A 1.25 in31.75 mm | N/A 1.01 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|