Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 3387 | N/A 3300 | N/A 1.5 in38.1 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 33880 | N/A 33800 | N/A 1.5 in38.1 mm | N/A 1.125 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 347 | N/A 335 | N/A 1.5 in38.1 mm | N/A 0.882 in22.403 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 3490 | N/A 3400 | N/A 1.5 in38.1 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3580 | N/A 3500 | N/A 1.5 in38.1 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3583 | N/A 3500 | N/A 1.5 in38.1 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3875 | N/A 3800 | N/A 1.5 in38.1 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3876 | N/A 3800 | N/A 1.5 in38.1 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 415 | N/A | N/A 1.5 in38.1 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 418 | N/A | N/A 1.5 in38.1 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 4375 | N/A | N/A 1.5 in38.1 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 440 | N/A 435 | N/A 1.5 in38.1 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 44150 | N/A 44000 | N/A 1.5 in38.1 mm | N/A 0.933 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 444 | N/A 435 | N/A 1.5 in38.1 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 455A | N/A 455 | N/A 1.5 in38.1 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 46150 | N/A | N/A 1.5 in38.1 mm | N/A 1.25 in31.75 mm | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|
| 46151 | N/A | N/A 1.5 in38.1 mm | N/A 1.25 in31.75 mm | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|
| 49150 | N/A 49000 | N/A 1.5 in38.1 mm | N/A 1.25 in31.75 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 49151 | N/A 49000 | N/A 1.5 in38.1 mm | N/A 1.25 in31.75 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 525 | N/A 525 | N/A 1.5 in38.1 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 525X | N/A 525 | N/A 1.5 in38.1 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 53150 | N/A 53000 | N/A 1.5 in38.1 mm | N/A 1.1142 in28.301 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 542 | N/A 535 | N/A 1.5 in38.1 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| HM801346 | N/A | N/A 1.5 in38.1 mm | N/A 1.125 in28.575 mm | N/A 23100 lbf103000 N | N/A 29300 lbf130000 N |
N/A
|
| HM801346X | N/A | N/A 1.5 in38.1 mm | N/A 1.125 in28.575 mm | N/A 23100 lbf103000 N | N/A 29300 lbf130000 N |
N/A
|