Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HM903241 | N/A | N/A 1.5 in38.1 mm | N/A 1.125 in28.575 mm | N/A 24000 lbf107000 N | N/A 29700 lbf132000 N |
N/A
|
| K149560 | N/A | N/A 1.5 in38.1 mm | N/A 1.01 in25.654 mm | N/A 23100 lbf103000 N | N/A 23000 lbf102000 N |
N/A
|
| KLM29749C | N/A | N/A 1.5 in38.1 mm | N/A 0.72 in18.288 mm | N/A 11900 lbf52800 N | N/A 15100 lbf67300 N |
N/A
|
| LM29748 | N/A | N/A 1.5 in38.1 mm | N/A 0.72 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29748N | N/A | N/A 1.5 in38.1 mm | N/A 0.72 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29749 | N/A | N/A 1.5 in38.1 mm | N/A 0.72 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29749N | N/A | N/A 1.5 in38.1 mm | N/A 0.72 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A
|
| NA24776SW | N/A 24700 | N/A 1.5 in38.1 mm | N/A 1.1562 in29.367 mm | N/A 17000 lbf75500 N | N/A |
N/A
|
| NA13687 | N/A | N/A 1.5 in38.1 mm | N/A 0.9062 in23.0175 mm | N/A | N/A |
N/A
|
| 13890 | N/A 13800 | N/A 1.515 in38.481 mm | N/A 0.4688 in11.908 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 19153X | N/A 19000 | N/A 1.5156 in38.496 mm | N/A 0.6504 in16.52 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 18587 | N/A | N/A 1.5625 in39.688 mm | N/A 0.6875 in17.463 mm | N/A 11400 lbf50800 N | N/A 13100 lbf58100 N |
N/A
|
| 26880 | N/A 26800 | N/A 1.5625 in39.688 mm | N/A 1 in25.4 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 26881 | N/A 26800 | N/A 1.5625 in39.688 mm | N/A 1 in25.4 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 2789 | N/A 2700 | N/A 1.5625 in39.688 mm | N/A 1.01 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 2789A | N/A 2700 | N/A 1.5625 in39.688 mm | N/A 1.01 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 3382 | N/A 3300 | N/A 1.5625 in39.688 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3386 | N/A 3300 | N/A 1.5625 in39.688 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3774 | N/A 3700 | N/A 1.5625 in39.688 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 422 | N/A | N/A 1.5625 in39.688 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 4367 | N/A | N/A 1.5625 in39.688 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 44156 | N/A 44000 | N/A 1.5625 in39.688 mm | N/A 0.933 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44158 | N/A 44000 | N/A 1.5625 in39.688 mm | N/A 0.933 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 457 | N/A 455 | N/A 1.5625 in39.688 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 620 | N/A 615 | N/A 1.5625 in39.688 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|