Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM300849N N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A
11162 N/A 11000 N/A 1.625 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
11163 N/A 11000 N/A 1.625 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
18590 N/A N/A 1.625 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A
22778 N/A N/A 1.625 in41.275 mm N/A 1.0625 in26.988 mm N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A
24780 N/A 24700 N/A 1.625 in41.275 mm N/A 0.9063 in23.02 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A
24781 N/A 24700 N/A 1.625 in41.275 mm N/A 0.9063 in23.02 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A
26882 N/A 26800 N/A 1.625 in41.275 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
26885 N/A 26800 N/A 1.625 in41.275 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
336 N/A 335 N/A 1.625 in41.275 mm N/A 0.882 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
3383 N/A 3300 N/A 1.625 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
3384 N/A 3300 N/A 1.625 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
342 N/A 335 N/A 1.625 in41.275 mm N/A 0.882 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
342A N/A 335 N/A 1.625 in41.275 mm N/A 1.1802 in29.977 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
3576 N/A 3500 N/A 1.625 in41.275 mm N/A 1.216 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3577 N/A 3500 N/A 1.625 in41.275 mm N/A 1.216 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3585 N/A 3500 N/A 1.625 in41.275 mm N/A 1.216 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
365A N/A 365 N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
3877 N/A 3800 N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3877A N/A 3800 N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3880 N/A 3800 N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
419 N/A N/A 1.625 in41.275 mm N/A 1.145 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
4388 N/A N/A 1.625 in41.275 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A
439 N/A 435 N/A 1.625 in41.275 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
44162 N/A 44000 N/A 1.625 in41.275 mm N/A 0.933 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
Unit of Measure
« 21 22 23 24 25 »