Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 46175 | N/A | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|
| 46176 | N/A | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|
| 49175 | N/A 49000 | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 49176 | N/A 49000 | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 49576 | N/A 49500 | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 49577 | N/A 49500 | N/A 1.75 in44.45 mm | N/A 1.25 in31.75 mm | N/A 29800 lbf133000 N | N/A 35000 lbf155000 N |
N/A
|
| 527 | N/A 525 | N/A 1.75 in44.45 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 53176 | N/A 53000 | N/A 1.75 in44.45 mm | N/A 1.1142 in28.301 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 53177 | N/A 53000 | N/A 1.75 in44.45 mm | N/A 1.1142 in28.301 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 53178 | N/A 53000 | N/A 1.75 in44.45 mm | N/A 1.1142 in28.301 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 535 | N/A 535 | N/A 1.75 in44.45 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 5356 | N/A | N/A 1.75 in44.45 mm | N/A 1.7510 in44.475 mm | N/A 47700 lbf212000 N | N/A 60100 lbf267000 N |
N/A
|
| 55175 | N/A 55000 | N/A 1.75 in44.45 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55175C | N/A 55000C | N/A 1.75 in44.45 mm | N/A 1.0594 in26.909 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 55176 | N/A 55000 | N/A 1.75 in44.45 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55176C | N/A 55000C | N/A 1.75 in44.45 mm | N/A 1.0594 in26.909 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 59175 | N/A 59000 | N/A 1.75 in44.45 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 59176 | N/A 59000 | N/A 1.75 in44.45 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 615 | N/A 615 | N/A 1.75 in44.45 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 6277 | N/A 6200 | N/A 1.75 in44.45 mm | N/A 2.0625 in52.388 mm | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 65384 | N/A | N/A 1.75 in44.45 mm | N/A 1.75 in44.45 mm | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| 65385 | N/A | N/A 1.75 in44.45 mm | N/A 1.75 in44.45 mm | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| HM803149 | N/A | N/A 1.75 in44.45 mm | N/A 1.1563 in29.37 mm | N/A 25600 lbf114000 N | N/A 32400 lbf144000 N |
N/A
|
| HM804842 | N/A HM804800 | N/A 1.75 in44.45 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM804843 | N/A HM804800 | N/A 1.75 in44.45 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|