Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 59188 | N/A 59000 | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 617 | N/A 615 | N/A 1.875 in47.625 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 66187 | N/A 66000 | N/A 1.875 in47.625 mm | N/A 1.25 in31.75 mm | N/A 39700 lbf177000 N | N/A 37300 lbf166000 N |
N/A
|
| 72187 | N/A 72000 | N/A 1.875 in47.625 mm | N/A 1.291 in32.791 mm | N/A 34400 lbf153000 N | N/A 39400 lbf175000 N |
N/A
|
| 72187C | N/A 72000C | N/A 1.875 in47.625 mm | N/A 1.291 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 72188 | N/A 72000 | N/A 1.875 in47.625 mm | N/A 1.291 in32.791 mm | N/A 37100 lbf165000 N | N/A 39400 lbf175000 N |
N/A
|
| 72188C | N/A 72000C | N/A 1.875 in47.625 mm | N/A 1.291 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| HM804846 | N/A HM804800 | N/A 1.875 in47.625 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM907639 | N/A | N/A 1.875 in47.625 mm | N/A 1.125 in28.575 mm | N/A 27700 lbf123000 N | N/A 34400 lbf153000 N |
N/A
|
| M804048 | N/A | N/A 1.875 in47.625 mm | N/A 1 in25.4 mm | N/A 22200 lbf98600 N | N/A 26100 lbf116000 N |
N/A
|
| M804049 | N/A | N/A 1.875 in47.625 mm | N/A 1 in25.4 mm | N/A 22200 lbf98600 N | N/A 26100 lbf116000 N |
N/A
|
| 3781A | N/A 3700 | N/A 1.906 in48.412 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| HM804848 | N/A HM804800 | N/A 1.906 in48.412 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM804848A | N/A HM804800 | N/A 1.906 in48.412 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM804849 | N/A HM804800 | N/A 1.906 in48.412 mm | N/A 1.1563 in29.37 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| 365-S | N/A 365 | N/A 1.9375 in49.213 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3781 | N/A 3700 | N/A 1.9375 in49.213 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 5395 | N/A | N/A 1.9375 in49.213 mm | N/A 1.7510 in44.475 mm | N/A 47700 lbf212000 N | N/A 60100 lbf267000 N |
N/A
|
| 5395V | N/A | N/A 1.9375 in49.213 mm | N/A 1.7510 in44.475 mm | N/A 56600 lbf252000 N | N/A 60100 lbf267000 N |
N/A
|
| 545 | N/A 535 | N/A 1.9375 in49.213 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 5562 | N/A 5500 | N/A 1.9375 in49.213 mm | N/A 1.723 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 65390 | N/A | N/A 1.9375 in49.213 mm | N/A 1.75 in44.45 mm | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| HH506348 | N/A | N/A 1.9375 in49.213 mm | N/A 1.75 in44.45 mm | N/A 55300 lbf246000 N | N/A 65100 lbf290000 N |
N/A
|
| HM807044 | N/A HM807000 | N/A 1.9375 in49.213 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| 55196 | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|