Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 55197 | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 546 | N/A 535 | N/A 1.9678 in49.982 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 28579 | N/A 28500 | N/A 1.968 in49.987 mm | N/A 1 in25.4 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 378A | N/A 375 | N/A 1.968 in49.987 mm | N/A 0.875 in22.225 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 55194 | N/A 55000 | N/A 1.968 in49.987 mm | N/A 1.0594 in26.909 mm | N/A 23900 lbf106000 N | N/A 26700 lbf119000 N |
N/A
|
| 55195 | N/A 55000 | N/A 1.968 in49.987 mm | N/A 1.0594 in26.909 mm | N/A 23900 lbf106000 N | N/A 26700 lbf119000 N |
N/A
|
| HH506349 | N/A | N/A 1.968 in49.987 mm | N/A 1.75 in44.45 mm | N/A 55300 lbf246000 N | N/A 65100 lbf290000 N |
N/A
|
| L305648 | N/A L305600 | N/A 1.968 in49.987 mm | N/A 0.7188 in18.258 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N |
N/A
|
| LM104947A | N/A | N/A 1.968 in49.987 mm | N/A 0.875 in22.225 mm | N/A 21700 lbf96300 N | N/A 23400 lbf104000 N |
N/A
|
| 365 | N/A 365 | N/A 1.9685 in50.000 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 366 | N/A 365 | N/A 1.9685 in50.000 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 396 | N/A 395 | N/A 1.9685 in50.000 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 465 | N/A 455 | N/A 1.9685 in50.000 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 529A | N/A 525 | N/A 1.9685 in50.000 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| NA366 | N/A | N/A 1.9685 in50.000 mm | N/A 0.98445 in25.005 mm | N/A | N/A |
N/A
|
| 18200 | N/A 18000 | N/A 2 in50.8 mm | N/A 0.719 in18.263 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N |
N/A
|
| 18790 | N/A 18700 | N/A 2 in50.8 mm | N/A 0.6875 in17.463 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N |
N/A
|
| 28580 | N/A 28500 | N/A 2 in50.8 mm | N/A 1 in25.4 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 28580A | N/A 28500 | N/A 2 in50.8 mm | N/A 1 in25.4 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 28678 | N/A 28600 | N/A 2 in50.8 mm | N/A 0.9688 in24.608 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 33889 | N/A 33800 | N/A 2 in50.8 mm | N/A 1.125 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 33889N | N/A 33800 | N/A 2 in50.8 mm | N/A 1.125 in28.575 mm | N/A 34600 lbf154000 N | N/A 36200 lbf161000 N |
N/A
|
| 368 | N/A 365 | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368A | N/A 365 | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368W | N/A 365 | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 19300 lbf85900 N | N/A 21500 lbf95800 N |
N/A
|