Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM104949 | N/A | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 21700 lbf96300 N | N/A 23400 lbf104000 N |
N/A
|
| LM104949E | N/A | N/A 2 in50.8 mm | N/A 1.0190 in25.883 mm | N/A 21700 lbf96300 N | N/A 23400 lbf104000 N |
N/A
|
| LM104949P | N/A | N/A 2 in50.8 mm | N/A 0.875 in22.225 mm | N/A 21700 lbf96300 N | N/A 23400 lbf104000 N |
N/A
|
| NA456SW | N/A 455 | N/A 2 in50.8 mm | N/A 1.4688 in37.308 mm | N/A 30500 lbf136000 N | N/A |
N/A
|
| NA3780 | N/A | N/A 2 in50.8 mm | N/A 1.28125 in32.544 mm | N/A | N/A |
N/A
|
| NA455 | N/A | N/A 2 in50.8 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A
|
| NA55200 | N/A | N/A 2 in50.8 mm | N/A 1.28125 in32.544 mm | N/A | N/A |
N/A
|
| NA3780SW | N/A | N/A 2 in50.8 mm | N/A 1.28125 in32.544 mm | N/A | N/A |
N/A
|
| NA455SW | N/A | N/A 2 in50.8 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A
|
| 368-S | N/A 365 | N/A 2.0312 in51.592 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 18204X | N/A 18000 | N/A 2.0472 in51.999 mm | N/A 0.719 in18.263 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N |
N/A
|
| 28584 | N/A 28500 | N/A 2.0625 in52.388 mm | N/A 1 in25.4 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 33890 | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 1.125 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 33891 | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 1.125 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 3767 | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3767A | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3767AA | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 1.193 in30.302 mm | N/A 25400 lbf113000 N | N/A 34300 lbf153000 N |
N/A
|
| 377 | N/A 375 | N/A 2.0625 in52.388 mm | N/A 0.875 in22.225 mm | N/A 23400 lbf104000 N | N/A 22700 lbf101000 N |
N/A
|
| 377A | N/A 375 | N/A 2.0625 in52.388 mm | N/A 0.875 in22.225 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 380 | N/A 375 | N/A 2.0625 in52.388 mm | N/A 0.8281 in21.034 mm | N/A 23400 lbf104000 N | N/A 22700 lbf101000 N |
N/A
|
| 468 | N/A 455 | N/A 2.0625 in52.388 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 540 | N/A 535 | N/A 2.0625 in52.388 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 55206 | N/A 55000 | N/A 2.0625 in52.388 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55206C | N/A 55000C | N/A 2.0625 in52.388 mm | N/A 1.0594 in26.909 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 33895 | N/A 33800 | N/A 2.125 in53.975 mm | N/A 1.125 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|